Seleccione su país

Visite el sitio web global

FB9240-T7*-*-***-**-*-Y* FB Remote I/O Field Unit

Ventajas clave de un vistazo

  • Preconfigured enclosures for engineered FB systems
  • Installation in Zone 1 and Zone 21
  • Installation in Zone 2 and Zone 22
  • Max. 40 slots for I/O modules
  • Impact resistance enclosure, IP66
  • For PROFIBUS DP, PROFIBUS DP V1, MODBUS RTU and MODBUS TCP
  • Image is generic for this device type and may deviate from the specific variant

Mostrar más

Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de FB9240-T7*-*-***-**-*-Y*

Field Unit, Stainless Steel
Installed components2x backplane FB9262BP20220.x
Bus coupler1
Bus termination1
Supply2
I/O modules (single width)max. 40
I/O modules (dual width)max. 20
Connectionscrew terminals, max. 10 mm2
Rated voltageUr24 V DC/115 V AC/230 V AC , depends on power supply
Redundancypossible
Fieldbus typePROFIBUS DP/DP-V1, MODBUS RTU, or MODBUS TCP , depends on bus coupler
Connectionspring terminal, max. 2.5 mm2
Redundancyno
Electromagnetic compatibility
Directive 2014/30/EUEN 61439-1:2012 (J.9.2.2 b) , EN 61439-2:2012
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-20 ... 40 °C (-4 ... 104 °F) further on request
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Impact resistance7J
Enclosure coverhinged door with quarter-turn key locks
Cover sealfoamed silicone
Degree of protectionIP66
Cable entry face B
M16 quantity192
M16 seriesCable Glands, Plastic
M16 typeCG.PIDS1.M16.*
M16 clamping range4 ... 8 mm
M16 infofield signals
M20 quantity4
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
M20 infoFieldbus
M25 quantity2
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS1.M25.*
M25 clamping range10 ... 18 mm
M25 infoPower Supply
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Finishbrushed
Cable glandPolyamide (PA)
Sealhousing: foamed silicone
cable gland: chloroprene
Massapprox. 50 kg , without modules
Dimensions
External dimension (A)800 mm
External dimension (B)800 mm
External dimension (C)300 mm
Mounting4 Mounting bracket for wall mounting included in the scope of delivery
GroundingM8 internal/external brass nickel-plated grounding bolt
EU-type examination certificatePTB 97 ATEX 1075 X
MarkingEx-Hexagon II 2(1)G Ex db eb ia mb q [ia Ga/ib] IIC T4 Gb
[exsign] II 2(1)D Ex tb [ia Da/ib] IIIC T130°C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-1:2014 , EN 60079-5:2015 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-18:2015 , EN 60079-31:2014
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.