Seleccione su país

Visite el sitio web global

FB9221-T6*-*-***-**-*-Y* FB Remote I/O Field Unit

Ventajas clave de un vistazo

  • Preconfigured enclosures for engineered FB systems
  • Installation in Zone 1 and Zone 21
  • Installation in Zone 2 and Zone 22
  • Max. 20 slots for I/O modules
  • Impact resistance enclosure, IP66
  • Redundancy (field bus and power supply)
  • For PROFIBUS DP, PROFIBUS DP V1, MODBUS RTU and MODBUS TCP
  • Image is generic for this device type and may deviate from the specific variant

Mostrar más

Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de FB9221-T6*-*-***-**-*-Y*

Field Unit, Stainless Steel
Installed components1x backplane FB9262BP20220.x
Bus coupler2
Bus termination2
Supply2
I/O modules (single width)max. 20
I/O modules (dual width)max. 10
Connectionscrew terminals, max. 10 mm2
Rated voltageUr24 V DC/115 V AC/230 V AC , depends on power supply
Redundancyyes
Fieldbus typePROFIBUS DP/DP-V1, MODBUS RTU, or MODBUS TCP , depends on bus coupler
Connectionspring terminal, max. 2.5 mm2
Redundancyyes
Electromagnetic compatibility
Directive 2014/30/EUEN 61439-1:2012 (J.9.2.2 b) , EN 61439-2:2012
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-20 ... 40 °C (-4 ... 104 °F) further on request
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Impact resistance7J
Enclosure coverhinged door with quarter-turn key locks
Cover sealfoamed silicone
Degree of protectionIP66
Cable entry face B
M16 quantity90
M16 seriesCable Glands, Plastic
M16 typeCG.PIDS1.M16.*
M16 clamping range4 ... 8 mm
M16 infofield signals
M20 quantity6
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
M20 infoFieldbus
M25 quantity4
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS1.M25.*
M25 clamping range10 ... 18 mm
M25 infoPower Supply
Terminal assembly
Number of horizontal rails1
Usable length per horizontal rail470 mm
Terminal typemax. 90 spring terminal or screw terminal
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Finishbrushed
Cable glandPolyamide (PA)
Sealhousing: foamed silicone
cable gland: chloroprene
Massapprox. 32 kg , without modules
Dimensions
External dimension (A)600 mm
External dimension (B)600 mm
External dimension (C)260 mm
Mounting4 Mounting bracket for wall mounting included in the scope of delivery
GroundingM8 internal/external brass nickel-plated grounding bolt
EU-type examination certificatePTB 97 ATEX 1075 X
MarkingEx-Hexagon II 2(1)G Ex db eb ia mb q [ia Ga/ib] IIC T4 Gb
[exsign] II 2(1)D Ex tb [ia Da/ib] IIIC T130°C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-1:2014 , EN 60079-5:2015 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-18:2015 , EN 60079-31:2014
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.