Seleccione su país

Visite el sitio web global

IUH-HH50-FR2-02 RFID read/write device

Ventajas clave de un vistazo

  • Suitable for all IUC read/write tags according to EPC Gen2 (ISO/IEC 18000-63)
  • Robust design, suitable for indoor and outdoor use
  • Interchangeable module for IC-HH5x handheld
Product Compliance: USA - FCC
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de IUH-HH50-FR2-02

RFID read/write device for handheld, UHF, USA
Operating frequency902 MHz … 928 MHz: USA
Transmission licenses for other countries on request
Emitted power9 ... 380 mW EIRP adjustable
Supplyvia handheld reader
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
Radio approvalUSA: Contains FCC ID O2FM2UHF-RFIDMR
Canada: Contains IC 9137A-M2UHFRFIDMR
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP54
Material
HousingPlastic ABS/PC
Massapprox. 58 g
Dimensions
Height27 mm
Width85 mm
Length52 mm