Seleccione su país
IQH1-HH50 RFID read/write device
Ventajas clave de un vistazo
- Suitable for all IQC read/write tags in accordance with ISO 15693
- Robust design, suitable for indoor and outdoor use
- Interchangeable module for IC-HH5x handheld


Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Hoja de datosClasificaciónInformative LiteratureProduct DocumentationHomologacionesSoftwareProductos relacionados
Datos técnicos de IQH1-HH50
RFID read/write device 13.56 MHz, ISO 15693 (HF) for modular handheld |
Operating frequency | 13.56 MHz |
Supply | via handheld reader |
Radio equipment | |||||
| |||||
RoHS | |||||
|
Degree of protection | EN 60529 | |
RFID | ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
CE conformity | CE | |
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. | |
IC approval | This device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) this device may not cause interference, and (2) this device must accept any interference, including interference that may cause undesired operation of the device. Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes : (1) l'appareil ne doit pas produire de brouillage, et (2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement. | |
Radio approval | USA: FCC ID IREIQH1HH50 Canada: IC 7037A-IQH1HH50 |
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP54 | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 60 g | ||||||||||
Dimensions | |||||||||||
|