Seleccione su país

Visite el sitio web global

IC-HH52 Handheld

Ventajas clave de un vistazo

  • Robust design, suitable for indoor and outdoor use
  • Simple handling via large touch display
  • Wide variety of helpful functions already available in the standard software
  • Option to create application-specific software
  • Sliding mechanism for tool-free module replacement
  • Integrated scanner and camera

Mostrar más

Product Compliance: Europe – CE
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Approval
Product Compliance: USA - FCC
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de IC-HH52

Modular handheld, Android, camera, barcode
DescriptionHandheld, touch screen, Wi-Fi, Bluetooth, Android, 5 MP camera, 1-D/2-D barcode reader
ProcessorNXP i.MX8M Mini, 4x Cortex A53 (4x 1.8 GHz) and 1x Cortex M4 (1x 400 MHz)
Memory16 GB Flash
2 GB RAM
Display5.0 inch TFT color display with LED backlight, capacitive
Resolution 1280 x 720 pixels
LED greenDevice on
KeyOn/off scanner
Battery typeLithium ion battery: 3.8 V; 6000 mAh
Supplyvia charger or from inserted Li-ion battery
Interface typePhysical: USB connection and Ethernet connection via charger (accessories)
Radio connection: WLAN IEEE 802.11 a/b/g/n/ac/d/h/e/i/r/w/v (2.4 GHz/5 GHz) Compatible with Bluetooth 5.0
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 300328
EN 301893
EN 62368-1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
CE conformityCE
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
CCC approval2025010902772626
Radio approvalUSA: Contains FCC ID XO2-SPB228D
Canada: Contains IC 8713A-SPB228D
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Charging temperature5 ... 45 °C (41 ... 113 °F)
Degree of protectionIP54
Material
HousingPlastic ABS/PC
Massapprox. 390 g
Dimensions
Height28 mm
Width82 mm
Length174 mm
NoteLi-ion battery included in scope of delivery
The charger is not included in the scope of delivery