Seleccione su país

Visite el sitio web global

VOS5000-F227-C-I Vision Sensor

Ventajas clave de un vistazo

  • Reads all standard 1-D and 2-D codes
  • Reads DPM codes
  • Multi code reading
  • Output string formatting
  • Code quality output
  • 32 Jobs on-board can be saved
  • Offline parameterization
  • 5.2 megapixel resolution
  • Exchangeable lens (C-Mount)
  • Mechanical focus adjustment

Mostrar más

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de VOS5000-F227-C-I

Vision sensor for 1-D and 2-D code reading; resolution: 2560 x 2048 pixels; light source: external illumination; lens: C-mount connection
Sensing range1-D barcode: 451 mm x 361 mm with min. line width of 0.3 mm (reading distance depends on lens)
2-D barcode: 333 mm x 267 mm with min. module size of 0.3 mm (reading distance depends on lens)
1-D barcode: 752 mm x 602 mm with min. line width of 0.5 mm (reading distance depends on lens)
2-D barcode: 556 mm x 445 mm with min. module size of 0.5 mm (reading distance depends on lens)
Light sourceExternal lighting
Picture detaildependant of operating distance
Readable codes1-D Codes: Code 128, Code 39, Int 2 of 5, Codabar, UPC-A/E, EAN-8/13, Code 11, Code 32, Plessey, MSI Plessey, Telepen, BC 412, Pharmacode, DataBar, Postcode, Trioptic

2-D Codes: Data Matrix, QR-Code, Micro QR-Code, PDF417, Micro PDF417, Aztec, Han Xin Code, Maxi Code, Grid Matrix, Dotcode
Trigger modeFree-running or triggered externally
Depth of focus± 5 % of the operating distance
Evaluation frequency25 Hz
Target velocitymax. 4 m/s
Resolution2560 x 2048 pixels
Image sensor1" CMOS monochrom
Global Shutter
5 µm pixel size
Parameter assignmentParameterization via PC user interface VCT Tool
Evaluation procedure
Identification and Verification1-D and 2-D codes
LED 1Steady blue: sensor started, not set up
Steady green: job loaded, ready for execution
Flashing green: job loaded and being executed, capture in progress
Steady red: sensor fault
LED 2Flashing blue: starting (duration approx. 20 seconds)
Steady green: measurement successful (Pass)
Steady blue: measurement borderline (Recycle)
Steady red: measurement unsuccessful (Fail)
LED 3Steady blue: warm reset or restart
Steady red/green/yellow: network activity
Operating voltageUB21 ... 30 V DC
No-load supply currentI0300 mA
Interface typeEthernet
ProtocolPROFINET IO
TCP/IP
EtherNet/IP
Fieldbus
Fieldbus typePROFINET PN IO
FunctionData interface (result output, job change), trigger interface
PROFINET specificationV2.2
Real-time communicationPROFINET IO Real-Time (RT)
PROFINET conformance classConformance Class A
Refresh timetyp. 128 ms ( depending on vision application )
Input data264 Byte - Generic
Output data264 Byte - Generic
Transfer rate1 GBit/s
Interface typeRS-232 , serial
Transfer rate115.2 kBit/s
Input typeoptically decoupled Inputs
Input voltageLogic low (OFF): 0 ... 3 V
Logic high (ON): 11 ... 30 V
Switching threshold: 12 V
Control inputImage capture trigger + 2 general purpose inputs
2 inputs can be used for job switching
Input current8 mA ( typical )
Internal protection circuit3 kΩ / 4000 V ( rms )
Switching delaySwitch-on time (ON): 20 µs
Switch-off time (OFF): 10 µs
Image capture trigger: 62 µs (until image capture is triggered)
Output type3 general purpose outputs , freely programmable , optically decoupled
Switching voltagemax. 30 V
Switching currentmax. 100 mA each output
Switching delaySwitch-on time (ON): 400 µs
Switch-off time (OFF): 80 µs
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
ApprovalsCE
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP67 (with mounted lens protection cover)
Connection5-pin M12 socket ; 8-pin M12 socket X-coded ; 12-pin M12 socket
Material
Housinganodized aluminum , plastic
InstallationMounting bracket
Massapprox. 200 g
Objective connectionC-mount connection for external lens with different focal lengths
Dimensions
Height48 mm
Width66 mm
Length83 mm