Seleccione su país
VOS2000-F226-C-I Vision Sensor
Ventajas clave de un vistazo
- Reads all standard 1-D and 2-D codes
- Reads DPM codes
- Multi code reading
- Output string formatting
- Code quality output
- 32 Jobs on-board can be saved
- Offline parameterization
- 1.2 megapixel resolution
- Exchangeable lens (C-Mount)
- Mechanical focus adjustment
Mostrar más






Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Hoja de datosClasificaciónInformative LiteratureProduct DocumentationDesign / SimulationHomologacionesSoftwareProductos relacionados
Datos técnicos de VOS2000-F226-C-I
Vision sensor for 1-D and 2-D code reading; resolution: 1280 x 960 pixels; light source: external illumination; lens: C-mount connection |
Sensing range | 1-D barcode: 225 mm x 169 mm with min. line width of 0.3 mm (reading distance depends on lens) 2-D barcode: 166 mm x 125 mm with min. module size of 0.3 mm (reading distance depends on lens) 1-D barcode: 376 mm x 282 mm with min. line width of 0.5 mm (reading distance depends on lens) 2-D barcode: 278 mm x 208 mm with min. module size of 0.5 mm (reading distance depends on lens) | |
Light source | External lighting | |
Picture detail | dependant of operating distance | |
Readable codes | 1-D Codes: Code 128, Code 39, Int 2 of 5, Codabar, UPC-A/E, EAN-8/13, Code 11, Code 32, Plessey, MSI Plessey, Telepen, BC 412, Pharmacode, DataBar, Postcode, Trioptic 2-D Codes: Data Matrix, QR-Code, Micro QR-Code, PDF417, Micro PDF417, Aztec, Han Xin Code, Maxi Code, Grid Matrix, Dotcode | |
Trigger mode | Free-running or triggered externally | |
Depth of focus | ± 5 % of the operating distance | |
Evaluation frequency | 30 Hz | |
Target velocity | max. 4 m/s | |
Resolution | 1280 x 960 pixels | |
Image sensor | 1/3" CMOS monochrom Global Shutter 3.75 µm pixel size |
Parameter assignment | Parameterization via PC user interface VCT Tool | ||||
Evaluation procedure | |||||
|
LED 1 | Steady blue: sensor started, not set up Steady green: job loaded, ready for execution Flashing green: job loaded and being executed, capture in progress Steady red: sensor fault | |
LED 2 | Flashing blue: starting (duration approx. 20 seconds) Steady green: measurement successful (Pass) Steady blue: measurement borderline (Recycle) Steady red: measurement unsuccessful (Fail) | |
LED 3 | Steady blue: warm reset or restart Steady red/green/yellow: network activity |
Operating voltage | UB | 12 ... 30 V DC |
No-load supply current | I0 | 300 mA |
Interface type | Ethernet | |||||||||||||||||||||||||
Protocol | PROFINET IO TCP/IP EtherNet/IP | |||||||||||||||||||||||||
Fieldbus | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Transfer rate | 100 MBit/s |
Interface type | RS-232 , serial | |
Transfer rate | 115.2 kBit/s |
Input type | optically decoupled Inputs | |
Input voltage | Logic low (OFF): 0 ... 3 V Logic high (ON): 11 ... 30 V Switching threshold: 12 V | |
Control input | Image capture trigger + 2 general purpose inputs 2 inputs can be used for job switching | |
Input current | 8 mA ( typical ) | |
Internal protection circuit | 3 kΩ / 4000 V ( rms ) | |
Switching delay | Switch-on time (ON): 20 µs Switch-off time (OFF): 10 µs Image capture trigger: 62 µs (until image capture is triggered) |
Output type | 3 general purpose outputs , freely programmable , optically decoupled | |
Switching voltage | max. 30 V | |
Switching current | max. 100 mA each output | |
Switching delay | Switch-on time (ON): 150 µs Switch-off time (OFF): 50 µs |
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005 |
Approvals | CE |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP67 (with mounted lens protection cover) | ||||||||||
Connection | 8-pin M12 socket A-coded ; 12-pin M12 socket | ||||||||||
Material | |||||||||||
| |||||||||||
Installation | Mounting bracket | ||||||||||
Mass | approx. 200 g | ||||||||||
Objective connection | C-mount connection for external lens with different focal lengths | ||||||||||
Dimensions | |||||||||||
|
Noticias y aplicaciones relacionadas
Obtenga más información sobre noticias y aplicaciones relacionadas con este producto.