Seleccione su país

Visite el sitio web global

VSE1000-F400-B12-A1000 3-D stereo sensorSmartRunner Explorer 3-D

Ventajas clave de un vistazo

  • Resolution 1300 x 1080 pixel
  • Gigabit-Ethernet (GigE) interface
  • Measurement data preprocessing
  • Simple and fast mounting
  • Intuitive and user-friendly operating software ViSolution
  • Sturdy metallic housing
  • C# API

Mostrar más

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Warning
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • JA

Datos técnicos de VSE1000-F400-B12-A1000

The sensor uses stereo-vision technology and structured light to capture objects in 3-D. It can acquire raw 3-D data at a range of 600 to 950 mm with an image resolution of 1.4 MP and a frame rate of 10 fps. The sensor features a Gigabit Ethernet interface, intuitive operating software, rugged metal housing, and an API interface. As a raw data sensor, it is suitable for a variety of applications that require detailed contour detection.
Detection range600 ... 950 mm
Measuring rangeX: 430 mm and Y: 360 mm at 600 mm distance
X: 650 mm and Y: 550 mm at 900 mm distance
Light sourceLED projector
Light typeInfrared
Wave length 850 nm
Light directionStructured light
Target velocitymax. 1 m/s
Object reflectivity> 18 %
Picture detaildependant of operating distance
Resolutionpoint spacing X/Y: 0.3 mm and Z noise: 0.6 mm at 600 mm distance
point spacing X/Y: 0.5 mm and Z noise: 1 mm at 900 mm distance
(18% reflectivity)
Camera
Number of pixels1300 x 1080 pixels
ShutterGlobal shutter
Frame rate10 fps
Image resolution1.4 MP
Disparity128
MTTFd20 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicator4 LEDs (OUT 1, OUT 2, BUS, PWR)
Operating voltageUB24 V ± 20 % , PELV
No-load supply currentI0max. 450 mA
Power consumptionP0max. 10 W , Outputs without load
Interface typeEthernet TCP/IP
Transfer rate1 GBit/s
Control input1 digital input and External trigger
Photobiological safetyRisk group 0 according to IEC 62471
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 61000-6-4:2007/A1:2011
Degree of protectionEN 60529
Shock and impact resistanceEN 60068-2-27:2009
Measuring principle3-D image data
Stereo vision
Structured light
Application3-D raw data
CE conformityCE
UKCA conformityUKCA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature-20 ... 45 °C (-4 ... 113 °F) ,   (noncondensing; prevent icing on the lens!)
Relative humidity< 99 % , noncondensing
Degree of protectionIP65 / IP67
ConnectionM12 connector, 8-pin , A-coded
8-pin M12 socket , X-coded
Material
Housingmetal
Optical facePlastic pane
InstallationM5 screws
Massapprox. 800 g
Tightening torque, fastening screwsmax. 2 Nm
Dimensions
Height180 mm
Width56 mm
Depth67 mm
NoteINVISIBLE LED , DO NOT STARE INTO BEAM
DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS