Seleccione su país

Visite el sitio web global

DMU3200-* Direct Monitor Unit

Ventajas clave de un vistazo

  • Allows direct connection of Display to a PC video interface
  • Offers HDMI, DVI and VGA interface for high connectivity flexibility
  • Capacitive Touchscreen support via USB interface
  • Supports up to Full HD screen resolution
  • Robust, fanless industrial design with -20 … +55 °C operating temperature range

Mostrar más

Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de DMU3200-*

Direct Monitor Unit
TypeDirect Monitor Unit
Power consumption
DC24 V d. c. (20 … 28 V d. c.) (SELV/PELV or class 2)
Interface type1x Power input w/ 3 pin terminal block
1x HDMI
1x DVI-I
1x VGA
1x USB
1x 3,5mm audio jack (Line-out)
1x OSD Menu w/ power button
CommunicationCommunication Distance:
HDMI (typ. 5m @ Full HD)
DVI-I (typ. 5m @ Full HD)
VGA (typ. 10m @ Full HD)
USB (Touch-) signal (max. 5m)
depends on quality of cable and environment (EMC)
ResolutionMaximum resolution:
Full HD (1920 x 1080)
Electromagnetic compatibility
Directive 2014/30/EUDIN EN 55035:2018-04
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humiditymax. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78
Shock resistanceAcceleration: 15 g
Duration: 11 ms
Shocks: 18 (3 per axis per direction)
Vibration resistanceAmplitude / acceleration: +/- 0.075 mm // 1 g
Frequency range: 10Hz - 150 Hz
Sweeps: 20
Degree of protectionIP 20
MaterialPainted sheet metal
Mass1 kg
Dimensions226 mm x 125 mm x 33 mm
MountingDirect mounting to P+F Display Unit (3200 series)
Supplementary informationOnly available as replacement part in combination with a P+F Display Unit of 3200 series