Seleccione su país

Visite el sitio web global

SM1PHWISPF01 NAM HeadsetSM1P series

Ventajas clave de un vistazo

  • SENS® Technology - remain aware of surrounding noises and hazards
  • Clear two-way radio communication in high-noise environments
  • Compatible with two-way radios and ecom mobile devices via Bluetooth®
  • Bluetooth cellular connection for conversation and audio streaming (HFP, HSP and A2DP profiles)
  • Improved Short Range with VOX capabilities and additional channel banks for headset-to-headset communications

Mostrar más

Product Compliance: USA - cSGSus
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de SM1PHWISPF01 NAM

SM1P, Helmet Mount, Division 1, with Bluetooth
DescriptionHelmet Mount
MicrophoneBoom microphone
noise cancelling
Battery typeLi-ion
Rechargeable
2250 mAh
Charging time4 h
Operating duration18 h
BluetoothBluetooth 3.0
HFP (8 KHz and 16 KHz), HSP, A2DP
Range: 15 m
ConnectionsSENS® 360° Situational Awareness: 95 dB(A)


Half-duplex communications, Up to 8 programmable FM channels, Up to 50 meters
Charging temperature0 ... 40 °C (32 ... 104 °F)
Degree of protectionIP54
Mass480 g
NEC/CEC approval
NEC/CEC certificateSGSNA/18/SUW/00190
NEC/CEC markingClass I, Division 1, Groups A-D T3C (-20°C to +40°C)
Class I Zone 0 AEx ia IIC T3 Ga (-20°C to +40°C)
Ex ia IIC T3 Ga (-20°C to +40°C)
Approved forMining