Seleccione su país
RM-320P-* Remote Monitor - Panel MountVisuNet FLX
Ventajas clave de un vistazo
- Large application flexibility due to identical basic components that can be configured as required
- Thin Client solution (with VisuNet RM Shell firmware)
- Industrial Panel PC: IP66 rating in front panel and IP20 rating in back
- Easy installation with available Mounting Kit
- Global certifications
Mostrar más


Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Hoja de datosFunciónClasificaciónProduct DocumentationDesign / SimulationHomologacionesSoftwareProductos relacionados
Datos técnicos de RM-320P-*
Remote Monitor - Panel Mount |
Type | Remote Monitor |
Processor | Intel® Celeron™ 3965U | |
RAM | Configurable RAM options: Industrial temperature grade (temperature option A): A: 1x 4 GB DDR4-2133 B: 1x 8 GB DDR4-2133 Wide temperature grade (temperature option B): K: 1x 4 GB DDR4-2133 L: 1x 8 GB DDR4-2133 | |
Mass storage | Storage interface: 1x M.2 2242/2280 M Key, PCIe + SATA 3 Configurable storage options: B: 64 GB M.2 SATA III, F134D 3D TLC, industrial temperature grade [temperature class A] L: 64 GB M.2 SATA III, F134D 3D TLC, wide temperature grade |
Input current | max. 3 A, max. 60 W | ||||
Power consumption | |||||
|
Display | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Input devices | ||||||||||||||||||||||||||
|
Interface type | 1 x DisplayPort 1.2 (DP++) 1 x mini DisplayPort 1.2 (DP++ w/ mono locking screw) 1 x Audio Line-out 2 x USB Ex i ports prepared for Pepperl+Fuchs intrinsically safe keyboard 2 x USB 3.1 Gen1 (5 Gbps) ports 1 x USB 2.0 port 2 x LAN ports (RJ45, 10/100/1000 Mbps) 2 x RS232/422/485 (BIOS configurable) with 5V/12V to power peripherals (1 x DB9 male + 1 x RJ45) |
Electromagnetic compatibility | |||||
| |||||
Explosion protection | |||||
| |||||
RoHS | |||||
|
Operating system | VisuNet RM Shell 6 (based on Windows® 10 IoT Enterprise LTSC 2021 x64) Optional: I: IGEL OS 11 (based on Linux, without licence) J: IGEL OS 12 (based on Linux, without licence) T: ThinManager Ready |
Operating temperature | Temperature classes: A: 0 … 45 °C (32 … 113 °F) B: -20 … 55 °C (-4 … 131 °F) [with wide temperature grade RAM/storage and optically bonded display unit] | |
Storage temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Relative humidity | max. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78 | |
Climatic conditions | Passive cooling, no rotating parts. | |
Altitude | Operating altitude max. 2000 m | |
Shock resistance | 18 shocks 15 g, 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 10 ... 150 Hz, +/- 0.075 mm, 1g, 10 cycles per axis according to EN60068-2-6 |
Degree of protection | Front side: IP66/Type 4X Back side: IP20 | |
Material | Front bezel: Stainless steel AISI304 (glass, silicone gasket) Backside: Painted aluminum sheet metal | |
Installation | Panel mount (additional mounting kits available) | |
Mass | 22GT, 22FC and 19SC: approx. 8 kg 15FC: 5.4 kg | |
Dimensions | 22 inch: 567 mm x 358 mm x 68 mm 19 inch: 485.7 mm x 410.5 mm x 68 mm 15 inch: 434 mm x 283.4 mm x 67 mm For cut out dimensions refer to the VisuNet FLX Panel mount manual. |
UL approval | |||||||||||||||||
| |||||||||||||||||
ATEX approval | |||||||||||||||||
| |||||||||||||||||
IECEx approval | |||||||||||||||||
| |||||||||||||||||
CCC approval | |||||||||||||||||
|