Seleccione su país
Signal Conditioners of the SC-System

SC-System signal conditioners are especially designed for general-purpose applications and ensure absolute reliable process communication. High-quality isolation, an extended temperature range, and an extremely compact housing design characterize the signal conditioner line.
The SC-System offers powerful modules for analog and digital measuring signals – from the isolating amplifier to the highly functional temperature converter to switch amplifier. Matching accessories enable easy and fast power supply, installation and, configuration of signal conditioners.
The SC-System combines the most powerful features of comparable devices in one product family.
- Quick and easy mounting
- Reduced wiring effort due to Power Bus
- Minimal space requirements due to 6 mm module width and 97 mm height
- Extended temperature range from -25° C to 70° C
- Maximum protection of people and equipment by high-quality galvanic isolation with 300 V operating- / 3 kV test voltage
- Optimized housing design for easy handling
SC-system signal conditioners offer numerous modules for numerous specific requirements.
Idioma
- English
- German
- Italian
Folletos y resúmenes | Idioma | Tipo de archivo | Tamaño de archivo | Descargar |
---|---|---|---|---|
Product Overview - Factsheet KCD2-SCS* | en | PDF | 236 KB |
Informes de la aplicación | Idioma | Tipo de archivo | Tamaño de archivo | Descargar |
---|---|---|---|---|
Application Report - Sand Trap and Preliminary Sedimentation Stage | en | PDF | 448 KB | |
Application Report - Intelligent und Efficient: Temperature Measurement with Trip Amplifiers | en | PDF | 285 KB | |
Application Report - Reliable Signal Conversion at High Ambient Temperatures | en | PDF | 291 KB | |
Application Report - Limit Formation in the Interface Level | en | PDF | 354 KB | |
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation Stage | en | PDF | 566 KB |
Bibliografía adicional | Idioma | Tipo de archivo | Tamaño de archivo | Descargar |
---|---|---|---|---|
Product Overview - Interface Technology | en | PDF | 4 MB | |
Product Overview - SC-System | en | PDF | 456 KB | |
Image brochure - Explosion Protection | en | PDF | 5 MB |