Remote I/O Systems

Remote I/O systems are modular systems for signal adaptation between field devices in hazardous areas and control systems in safe areas. With the remote I/O system, the field device signals are transmitted to a process control system in a concentrated manner via a single fieldbus cable with a standardized bus protocol (PROFINET, PROFIBUS, Modbus and others).
The shared device function standardized in PROFINET enables several PROFINET controllers to have simultaneous read access to the data of the PROFINET gateway and thus the field devices. Actuators of a remote I/O station can be assigned to different controllers. Using dynamic reconfiguration, the I/O modules can be reconfigured or even changed during operation without stopping the PROFINET controller.
Pepperl+Fuchs offers
- the FB remote I/O system for the use in Zone 1 and
- the LB remote I/O system for use in Zone 2, Class I/Div.2
The topology of both systems is the same across the process control level which simplifies planning and carrying out maintenance.
- English
- German
- French
- Italian
Informes de la aplicación | Idioma | Tipo de archivo | Tamaño de archivo | Descargar |
---|---|---|---|---|
Application Report - The Modern Whiskey Distillery | en | PDF | 355 KB | |
Application Report - Communication Redundancy for Uninterrupted Operation | en | PDF | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | en | PDF | 208 KB | |
Application Report - Use of Remote I/O in Fluidized Bed Systems | en | PDF | 222 KB | |
Application Report - Remote-I/O-Modules for the Efficient Modernization of Control Systems | en | PDF | 1 MB | |
Application Report - Systematic Monitoring of Control Cabinets | en | PDF | 199 KB | |
Application Report - Space Saving Extension for Existing Plants | en | PDF | 300 KB | |
Application Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | en | PDF | 371 KB |
Bibliografía adicional | Idioma | Tipo de archivo | Tamaño de archivo | Descargar |
---|---|---|---|---|
Product Information - Custom cabinets and junction boxes | en | PDF | 1 MB | |
Product Overview - FB Remote I/O for Zone 1 | en | PDF | 682 KB | |
Engineering Guide - Grounding, Earthing and Shielding of FB Remote I/O Systems | en | PDF | 1 MB | |
Product Overview - Remote I/O systems | en | PDF | 4 MB | |
Product Information - Profibus-Fibre Optic Coupler and Repeater | en | PDF | 836 KB | |
Integration in Honeywell Experion PKS (LB8106*) - Planning and Integration Information | en | PDF | 2 MB | |
DTM Certificate | en | PDF | 680 KB | |
Image brochure - Explosion Protection | en | PDF | 5 MB | |
Product Information - Custom cabinets and junction boxes | en | PDF | 6 MB | |
Integration in Yokogawa CENTUM VP (LB8106*) - Planning and Integration Information | en | PDF | 2 MB |