Seleccione su país

Visite el sitio web global

Ex pzc Purge and Pressurization Systems

Ex pzc purge and pressurization systems

The Pepperl+Fuchs Bebco EPS® Ex pzc purge and pressurization systems reduce the classification within the protected enclosure from Zone 2/22 to non-hazardous. General industrial area equipment can be operated within the protected enclosure.

Please note: vents are required for most purge and pressurization enclosures.

Learn More and Configure Your System

7500 series purge and pressurization system

The 7500 series Ex pzc purge and pressurization system reduces the classification within the protected enclosure from Zone 2/22 to non-hazardous area. General industrial area equipment can be operated within the protected enclosure.

  • Suitable for Zone 2/22 and Class I and II, Division 2 applications
  • Enclosure sizes up to 12.7 m³ (450 ft³)
  • Conforms to ATEX, IECEx, cULus, NFPA 496, ISA 12.4, CCC and other standards
  • Low cost, compact design, easy to use
  • Universal power: AC or DC
  • Large, multi-feature touch display with all-digital setup
  • Backlit LCD, vertical or horizontal orientation
  • Bar graph for pressure and flow, LEDs for visual indication
  • Easy setup with preset purge programs
  • Automatic pressure compensation with digital manifold
  • User-configurable alarm contact
  • Compact, marine-grade aluminum powder-coated housing
  • External, or panel mount

Configure Your 7500 Series

The 5500 series Ex pzc purge and pressurization system reduces the classification within the protected enclosure from Zone 2/22 to non-hazardous area. General industrial area equipment can be operated within the protected enclosure.

  • Suitable for Zone 2/22 or Class I and II, Division 2 applications
  • Enclosure volumes up to 7.08 m³ (250 ft³)
  • Conforms to ATEX, IECEx, cULus, NFPA 496, ISA 12.4, CCC and other standards
  • Single unit certified for gas or dust applications
  • Completely automatic control unit provides purge, power,
    and monitoring to enclosure
  • Automatic Rapid Exchange® for temperature control and
    leak compensation
  • 2 RTD inputs for simple temperature monitoring and control
  • 5 preset programs allow easy implementation without extensive technical knowledge
  • User interface rotates for horizontal or vertical mounting
  • 2-line, intrinsically safe, backlit LCD programming screen
  • 100 % mechanical vent, no cable required
  • Internal and external mounting capabilities
  • Flexible vent design for different flow rates
  • System bypass feature

Configure Your 5500 Series

Idioma
  • English
  • German
  • Chinese
  • Spanish
  • French
Idioma
Folletos y resúmenes
Idioma
Tipo de archivo
Tamaño de archivo
Descargar
Folleto Bebco EPS® 5500
es
PDF
952 KB