Select Your Country

Go to global website

FB9286 Clamp-on tag

Key Benefits at a Glance

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of FB9286

Tag for terminal labeling
Ambient temperature-40 ... 120 °C (-40 ... 248 °F)
Storage temperature23 °C (73.4 °F) at 50% relative humidity
MaterialPolyamide (PA)
Colorwhite
Massapprox. 12.4 g
Dimensions3.6 mm x 10.5 mm x 4.2 mm
Packing unit10 item(s)
Supplementary informationNumber of individual tags: 120
Number of individual tags per line: 15
CMS can be labeled