Select Your Country

Go to global website

R8D0-MIO-EX12.FF.2 Multi-Input/OutputFieldConnex® Fieldbus

Key Benefits at a Glance

  • For discrete inputs and outputs
  • Installation in Zone 1/Div. 1, intrinsically safe
  • Sensors in Zone 0/Div. 1
  • Connection to fieldbus acc. to FISCO or Entity
  • For FOUNDATION Fieldbus H1
  • PCS integration via device description and function blocks
  • Monitors sensor condition
  • Removable terminals
  • Power, Com, Diagnostics, and Error LEDs
  • Test points for easy troubleshooting

Show more

Product Compliance: Europe – CE
Approval
FieldConnex® interface
FOUNDATION Fieldbus interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of R8D0-MIO-EX12.FF.2

Multi-input/output for digital signals, module for DIN rail mounting
Design / MountingCabinet installation
Installation in hazardous areaZone 1 / Div. 1
Fieldbus typeFOUNDATION Fieldbus
Physical layer profileprofile type 511 (FISCO), profile type 111 (Entity)
ITK version6.1.1
Implementationresource block 1x RS
function block 4x DO, 12x DI, 1x AI, 2x MDI, 1x MDO
transducer block 4x TB
FDE (Fault Disconnect Equipment)6.7 mA
Polaritynot polarity sensitive
Rated voltageUN9 ... 32 V
Rated currentINmax. 23 mA
LED PWRgreen: on, bus voltage existent
LED COM ERRred, continuous lightning: hardware error; red, flashing: no bus activities or bus fault; off: no error
LED CHANNEL ERRORred, flashing: lead breakage/short circuit; off: no error
DIP switchAddress setting , write protection , simulation
Number of inputs1
Input typeFrequency input / Counter Input , channel 1
Accuracy0.5 % of the measured value
Switching frequencymin. 0.1 Hz max. 5 kHz
Pulse durationmin. 80 µs
Supply voltage5 V
Supply current5 mA
Line fault detectionlead breakage , short circuit (not in counter mode)
Number of inputs12
Input typeSensor input , channels 1, 4, 7, 10 multiplexed , cycle adjustable
Supply voltage6.6 V
Supply current5 mA
Line fault detectionlead breakage , short circuit
Input typeSensor input , channels 2, 3, 5, 6, 8, 9, 11, 12 multiplexed , cycle fixed
Supply voltage5 V
Supply current5 mA
Time delay before availability2 ms
Line fault detectionlead breakage , short circuit
Number of outputs4
Output typeLow power valve , channels 1, 4, 7, 10
Supply voltage6.6 V
Supply current1.5 mA
Line fault detectionlead breakage , short circuit
Foundation Fieldbus/Field circuitsafe galvanic isolation acc. to EN 60079-11, voltage peak value 375 V
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Galvanic isolationEN 60079-11
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-50 ... 75 °C (-58 ... 167 °F) hazardous area
-50 ... 85 °C (-58 ... 185 °F) safe area
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance5 g , 10 ... 150 Hz
Pollution degree2
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Connection typespring terminal , pluggable
Core cross section
Busup to 2.5 mm2
Inputsup to 2.5 mm2
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 290 g
MountingDIN rail mounting
EU-type examination certificateBVS 16 ATEX E 075 X
MarkingEx-Hexagon II 2 (1) G Ex ib [ia Ga] IIC T4 Gb , [exsign] II 3 (1) G Ex ic [ia Ga] IIC T4 Gc , [exsign] II 3 (1) G Ex ec [ia Ga] IIC T4 Gc , [exsign] I (M1) [Ex ia Ma] I , [exsign] II (1) D [Ex ia Da] IIIC
Field-side
Voltage Uo9 V
Current Io43 mA
Power Po96 mW
FOUNDATION Fieldbus
Maximum safe voltage Um253 V
Voltage Ui24 V
Current Ii380 mA
Power Pi5.32 W
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-7:2015
FM approvalpending
IECEx approvalIECEx BVS 16.0051X
Approved forEx ib [ia Ga] IIC T4 Gb ,
Ex ic [ia Ga] IIC T4 Gc ,
Ex ec [ia Ga] IIC T4 Gc ,
[Ex ia Da] IIIC , [Ex ia Ma] I
Marine approvalpending
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.