Select Your Country

Go to global website

DoorScan-I Sensor module, interface

Key Benefits at a Glance

  • Sensor module for configurable DoorScan® presence sensor
  • Multi-function interface with full operation
  • Complete system supply for the entire system for one door
  • Can also be used to supply the emitter and receiver modules with power
  • Single button commissioning with automatic Teach-in function
  • SIL 2, certified in accordance with DIN 18650/EN 16005
  • Tool-free module mounting using snap-in mechanism
  • Switchable NPN or PNP outputs

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of DoorScan-I

Replacement/extension sensor module for installation in the DoorScan® and TopScan sensor profile, multifunction interface module
Operating modeBackground evaluation
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd2716 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Function indicatorInterface: Red LED: detection, operating reserve, fault code
Yellow LED: teach status
Green LED: blank status
Green LED: DIP switch status
Operating voltageUB24 V DC +/- 20 %
No-load supply currentI030 mA
Test inputhigh level ≥ 15 V low level ≤ 2 V
Control inputStandby active at U = 11 V DC at 30 V DC
Switching typelight-on
Signal outputswitchable NPN or PNP , short-circuit protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Response time≤ 52 ms
≤ 200 ms in boost operating mode
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 12978
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Mounting heightmax. 3500 mm
Degree of protectionIP54 (when mounted)
Connectionplug strip , 6-pin
Massapprox. 30 g
Dimensions
Height24 mm
Depth31 mm
Length126 mm