Select Your Country

Go to global website

IPC02-16 50pcs RFID Transponder

Key Benefits at a Glance

  • Battery-free code carrier
  • 40 bit fix code
  • Readable from both sides
  • Degree of protection IP68
  • Packaging unit: 50 pieces

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPC02-16 50pcs

Code carrier
Operating frequency125 kHz
Transfer rate2 kBit/s
Chip TypeEM4102 Unique (EM Microelectronic)
Read cyclesunlimited
Data retention period> 10 years
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-25 ... 100 °C (-13 ... 212 °F)
Degree of protectionIP68
Material
HousingEpoxy (black)
Installation
On metalyes
In airyes
Dimensions
Height3 mm
Diameter16 mm
Construction typeCylindrical
NotePackaging unit, 50-piece