Select Your Country
SMART-EX03-DZ1-AIC-C128-CLM-.. SmartphoneSmart-Ex® 03
Key Benefits at a Glance
- Limiting the device to phone-relevant functions and restricting Android features
- Limiting the functions to those of a classic phone (only phone functions available)
- Allowing access only to the necessary phone functions
- Deactivation of all Google services


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of SMART-EX03-DZ1-AIC-C128-CLM-..
Smart-Ex 03 CLASSIC MODE, DZ1 (DIV 1 and Zone 1/21), Android™, with camera, 128 GB, global version |
Description | CLASSIC MODE with camera |
Processor | Qualcomm® Snapdragon QCM6490 and SDR753 platform Full 3GPP Rel 15 support | ||||||||||
RAM | 8 GByte | ||||||||||
Camera | |||||||||||
| |||||||||||
Internal data memory | 128 GByte 1 | ||||||||||
Sensors | Biometric, Accelerometer, Gyrometer, Magnetometer, Barometer, Proximity, Ambient light |
Display | |||||||||||||||||
| |||||||||||||||||
Key | Programmable push-to-talk, alarm and multifunction button Power button with fingerprint sensor Volume up/down |
Battery type | Li-Ion battery , 4400 mAh |
I/O ports | Charging via USB Type C + robust charging pads for charging in docking station (accessory) 3.5 mm audio interface, supporting legacy and standard 3.5mm audio accessories and updated PTT accessories through new, specific audio interface |
Mobile standard | ||||||||||||||
| ||||||||||||||
WLAN | 6E ready, 802.11a/b/g/n/ac/ax/e/k/r/v, support for Enterprise deployments | |||||||||||||
SIM card | Dual SIM (eSIM + nano-SIM) |
Operating system | Android™ 13 Android™ Enterprise Recommended verified device | |
SMS/MMS | yes |
IT security | ||||||||
|
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP68 according to EN/IEC 60529 MIL-STD-810H | ||||
Mass | 400 g | ||||
Dimensions | |||||
|
ATEX approval | ||||||||
|
IECEx approval | ||||||||
| ||||||||
UKCA approval | ||||||||
| ||||||||
NEC/CEC approval | ||||||||
| ||||||||
Approved for | Global | |||||||
Further approvals | Wi-Fi CERTIFIED™ Google ARCore ready PTCRB GCF |
Note | Android is a trademark of Google LLC. 1 no SD Card memory extension | |
Scope of delivery | Smart-Ex® 03 Li-Ion battery Charger USB cable Screwdriver Documentation |
Related News and Applications
Read more on news and applications related to this product.