Select Your Country

Go to global website

INNO-PRO-10M-OSE-13m Safety thru-beam sensor

Key Benefits at a Glance

  • Indicator LED in the viewing window
  • OSE Output
  • Not sensitive to ambient light
  • High degree of protection (IP67), fully encapsulated
  • Small size

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of INNO-PRO-10M-OSE-13m

Safety thru-beam sensor
EmitterINNO-PRO-T
ReceiverINNO-PRO-R
Effective detection range1 ... 10 m
Threshold detection range14 m
Number of protective field beams1
Light sourceIRED
Light typemodulated infrared light 850 nm
Safety type according to IEC/EN 614964
MarkingCE
Diameter of the light spotapprox. 1.4 m at a distance of 10 m
Opening angle± 4 °
Optical facefrontal
Ambient light limit100000 Lux
Operation indicatorReceiver: LED red
Function indicatoremitter
LED red: lit when the light beam is interrupted
LED green: lights up when light beam is free
Stability alarm indicatorEmitter: flashing red/green
Operating voltageUB10 ... 30 V DC
Operating currentIBEmitter: typ. 20 mA
Receiver: typ. 10 mA
Power consumptionP0
Output typeOSE
Switching typelight-on
Signal outputmax. 30 ... 40 mA
Short-circuit-proofyes
Energized/De-energized delaytyp. 100 ms
Functional safetyISO 13849-1 , Cat. 2 PL d
Product standardEN 61000-6-2, EN 61000-6-3 , EN 12978
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-25 ... 75 °C (-13 ... 167 °F)
Relative humiditymax. 95 %, not condensing
Degree of protectionIP67 according to EN 60529
Connection13 m fixed cable
Material
HousingABS impact resistant , V0 according UL94
Mass360 g
Dimensions
Height48 mm
Width12 mm
Depth12 mm