Select Your Country

Go to global website

5500-ACC-BKT-NM 5500-01 control unit bracket

Key Benefits at a Glance

  • Angle bracket for mounting the 5500-01 external control unit with or without 5500-MAN manifold to the enclosure
  • Includes mounting bolts, nuts, and sealing washer for Type 4X degree of protection
  • 316 stainless steel
  • One bracket for top, bottom, side mounting option
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 5500-ACC-BKT-NM

The 5500-ACC-BKT provides easy installation of the 5500-01 external control unit to an enclosure, with or without 5500-MAN manifold. Mounting hardware is included; control unit and manifold are not included.
Operating modeFor mounting 5500 control unit to enclosure or back panel
Series5500
SystemType Z Purge ; Ex pzc Purge
Hazardous environmentgas or dust
Degree of protectionMounting type 4X / IP66 (Seeloc washers)
MaterialBracket: 316 stainless steel
Panel: 316 stainless steel
Hardware, panel-to-enclosure (Bag 1)
Bolts (3): 304 stainless steel
Washers (3): Seeloc by APM Hexseal (P/N 75082 Buna-N)
Nut: 304 stainless steel
Hardware, bracket-to-panel (Bag 2)
Bolts (2): 304 stainless steel
Washers (2): Hard fiber
Nuts (2): 304 stainless steel
Mass5500-ACC-BKT-NM 1.5 kg
5500-ACC-BKT-YM 2.6 kg
DimensionsFor bracket dimensions, see dimension drawing.
Hardware, panel-to-enclosure (Bag 1)
Bolts (3): ¼ x 20 x ¾"
Washers (3): 1" (OD); 9.53mm (hole diameter)
Nut: ¼"
Hardware, bracket-to-panel (Bag 2)
Bolts (2):5mm x 12mm button socket
Washers (2): No 8
Nut (2):5mm nyloc nut
Scope of deliveryOne (1) each bracket and panel with mounting hardware included (Control unit and optional manifold are sold separately.)