Select Your Country

Go to global website

NOCON-ROLL-8M-OSE-1/10,5Mol Safety thru-beam sensor

Key Benefits at a Glance

  • Noncontact closing edge protection
  • Compatible with all standard controllers
  • Quicker door closing possible
  • Low to no closing forces
  • for roller shutters

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of NOCON-ROLL-8M-OSE-1/10,5Mol

EmitterNOCON-ROLL-T
ReceiverNOCON-ROLL-R
Effective detection range1 ... 8 m
Threshold detection range11 m
Number of protective field beams1
Light sourceIRED
Light typemodulated infrared light 950 nm
Safety type according to IEC/EN 614964
MarkingCE
Diameter of the light spotapprox. 1.2 m at a distance of 8 m
Opening angleeff. ± 5 °
Optical facefrontal
Ambient light limit100000 Lux
Operation indicatorReceiver: LED green
Function indicatoremitter
LED red: lit when the light beam is interrupted
LED green: lights up when light beam is free
Stability alarm indicatorEmitter: flashing red/green
Operating voltageUB10 ... 24 V DC
Operating currentIB≤ 50 mA
Output typeOSE
Switching typelight-on
Signal output900 Hz , transistor output loadable with max. 20 mA, short-circuit protected
Short-circuit-proofyes
Energized/De-energized delaytyp. 100 ms
Response time≤ 20 ms
Product standardEN 61000-6-2, EN 61000-6-3 , EN 12978
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-25 ... 55 °C (-13 ... 131 °F)
Relative humiditymax. 95 %, not condensing
Degree of protectionIP67 according to EN 60529
ConnectionPUR cable , 0.14 mm2 3 conductor
halogen-free
Material
HousingPlastic terluran® , RAL 1021 (yellow) (fiber-reinforced plastic)
Massper 120 g
Dimensions
Height82.4 mm
Width22.4 mm
Depth82.8 mm