Select Your Country

Go to global website

VIM82PU-S1B10-20E-I42WV19 Vibration sensor

Key Benefits at a Glance

  • Suitable for SIL2/Pld applications
  • Rugged stainless steel housing
  • Vibration acceleration in g (rms) acc. to DIN ISO 10816/20816
  • Bearing status parameter according to DIN ISO 13373
  • 2 relays outputs for safety functions with adjustable switching tresholds, allowing monitoring of a window area

Show more

Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 2
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: International – TÜV SÜD
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VIM82PU-S1B10-20E-I42WV19

Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds
TypeVibration sensor
Measuring technologyMEMS
SeriesPure Line
Measured variableVibration acceleration
Bearing status parameter
Measuring range
Vibration accelerationa-rms0 ... 10 g rms
Bearing status parameter1 ... 4
see section characteristic curve
Measurement accuracy± 0.01 g (calibration point: 90% of the measuring range; 159.2 Hz)
Complies with the tolerance requirements of DIN ISO 2954
Cross-sensitivity< 5 % of the partial lateral acceleration, which acts exactly 90° to the measuring axis
Frequency range10 ... 1000 Hz
Averaging timefor a-rms: 2 s
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd329 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)min. 90 %
Status indicator6 LEDs for operating states
Control elements4 rotary switches and 1 push button for programming
Fusingexternal fuse is required: 3 A , semi-time-lag , 30 V DC
Operating voltageUB24 V DC + 7 % / - 10 %
Current consumptionmax. 100 mA
Power consumptionP02.6 W
Time delay before availabilitytv15 s (initially self-test functions are executed before safe measured values are available at the output)
Surge protectionup to 2 kV
Output typerelay
Switching functionNormally open (NO)
Switching voltagemax. 30 V DC
Switching currentmax. 1 A
Output typerelay
Switching functionNormally open (NO)
Switching voltagemax. 30 V DC
Switching currentmax. 1 A
Output typeanalog output, current
output of the vibration variable
Output current4 ... 20 mA
Load resistor≤ 500 Ω
Output typeanalog output, current
output of the bearing status parameter
Output current4 ... 20 mA (bearing status parameter according to DIN ISO 13373-3, see section characteristic curve)
with steps:
1 = 4 ... 8 mA
2 = 8 ... 12 mA
3 = 12 ... 16 mA
4 = 16 ... 20 mA
Load resistor≤ 500 Ω
Degree of protectionDIN EN 60529, IP66, IP67
Shock resistanceDIN EN 60068-2-27, 60 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 16.5 g, 10 ... 1000 Hz
Vibration evaluationDIN ISO 10816/20816
Functional safetyDIN EN IEC 61508 , SIL 2
EN ISO 13849 , PL d
UL approval
Ordinary LocationE468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 60 °C (max. 140 °F)
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Measuring head temperature-40 ... 85 °C (-40 ... 185 °F) directly at the mounting point
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Connection typeplug
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP66 / IP67 only in connected state and correctly mounted housing cover
Connector
ThreadingM12
Number of pins8
Massapprox. 500 g
Dimensions
Height46 mm
Width62 mm
Length73.5 mm
Scope of delivery1 x allen head screw M8 x 20
1 x spring washer M8
1 x seal label