Select Your Country
RVI70E Mining Incremental rotary encoder
Key Benefits at a Glance
- Up to 5000 ppr
- Flameproof enclosure
- Worldwide certification: ATEX, IECEx
- EX-approval for mining
- Degree of protection IP66 / IP67
- High shaft load capacity
- Temperature range -40 ... 158 °F (-40°C to 70°C)
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR