Select Your Country

Go to global website

S1SD-1FI-1R Rotation Speed Monitor

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply
  • Input for 2- or 3-wire sensors
  • Input frequency 10 mHz ... 50 kHz
  • Relay contact output
  • Start-up override and restart inhibit
  • Configurable by DIP switches and software
  • Connection via screw terminals

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of S1SD-1FI-1R

Signal typeDigital Input
ConnectionPower Bus or terminals 1-, 2+
Rated voltageUr16.8 ... 31.2 V DC
Power dissipation0.6 W
Power consumption1.1 W
Programming interfaceprogramming socket
Connection sidefield side
NAMUR sensor
Type2-wire
Connectionterminals 5+, 6
Signalacc. to EN 60947-5-6 (NAMUR)
Sensor supply8 V
Open-circuit< 0.1 mA
Switching point1.2 ... 2.1 mA
Short-circuit> 6 mA
Input impedance1 kΩ
Mechanical contact
Type2-wire
Connectionterminals 5+, 6
Sensor supply15 V
External supply≤ 32 V
Switching point8 ... 10 V / 1.2 ... 2.1 mA
Frequency0 ... 50 Hz , debounce filter
Input impedance4 kΩ
SN sensor
Type2-wire
Connectionterminals 5+, 6
Sensor supply8 V
Open-circuit< 0.1 mA
Switching point1.2 ... 2.1 mA
Short-circuit> 6 mA
Input impedance1 kΩ
2-wire DC sensor
Type2-wire
Connectionterminals 5+, 6
Signalacc. to EN 60947-5-2
Sensor supply16 V / 25 mA , short-circuit protected
External supply≤ 32 V
Switching point2 ... 5 mA
Input impedance1 kΩ
S0 sensor
Type2-wire
Connectionterminals 5+, 6
Signalacc. to EN 62053-31 , Type B
Sensor supply15 V
Switching point0.15 ... 2 mA
Input impedance4 kΩ
NPN sensor
Type3-wire
Connectionterminals 5+, 6, 7-
Signalacc. to EN 60947-5-2
Sensor supply16 V / 25 mA , short-circuit protected
External supply≤ 32 V
Switching point3 ... 5 V
Input impedance4 kΩ
PNP sensor
Type3-wire
Connectionterminals 5+, 6, 7-
Signalacc. to EN 60947-5-2
Sensor supply16 V / 25 mA , short-circuit protected
External supply≤ 32 V
Switching point8 ... 10 V
Input impedance4 kΩ
AC/DC voltage source
Connectionterminals 6, 7-
Signalmax. ± 30 V
Switching point150 ... 400 mV
Input impedance4 kΩ
Function input
Connectionterminal 8
Open loop voltage7.5 V
Input impedanceapprox. 50 kΩ
Function 1activation start-up override
Switching point< 3 V , edge triggered
Adjustment range1 ... 6500 s
Function 2reset restart inhibit
Switching point> 12 V , edge triggered
Connection sidecontrol side
Connectionterminals 3, 4:
Outputsignal, relay
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 30 V DC/2 A resistive load
Minimum switch current2 mA / 24 V DC
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Mechanical life107 switching cycles
Accuracymax. 0.1 % of the measurement value
Measuring time≤ 100 ms
Influence of ambient temperature< 100 ppm/K of the measured value
Frequency range0.01 ... 50000 Hz
Output/power supplysafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Input/Other circuitssafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
via software
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20
Connectionscrew terminals
Core cross section0.5 ... 2.5 mm2 (20 ... 14 AWG)
Massapprox. 60 g
Dimensions6.2 x 97 x 107 mm (0.24 x 3.82 x 4.21 inch) (W x H x D) , housing type S1
Height97 mm
Width6.2 mm
Depth107 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.