Select Your Country

Go to global website

HM-PF-USB-010031 Viator USB HART Interface

Key Benefits at a Glance

  • HART compliant for communication with any HART field device and error-free slave testing
  • Draws power from USB port, needs no external supply to power modem
  • Compact, rugged polycarbonate housing for industrial-grade reliability
  • Compatible with Windows® 7, 10 and 11
  • Integrated connector cable terminates in 2 test clips and 1 USB connector cable
  • USB 1.1 compliant
  • Polarity insensitive test clips

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of HM-PF-USB-010031

Interface for commissioning, calibrating, and acquiring data from HART field devices
Input current11 mA at 5 V
Power supplyPowered by USB port
No external power required
Interface typeUSB port
Signal0.5 ± 0.1 Vpp trapezoidal wave at 1200/2200 Hz, 24 VDC at 40 mA to device
Output/interface1500 V DC
Operating systemWindows® 7, 10 and 11 with 32 and 64 bits
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 95 % non-condensing
Degree of protectionIP20
ConnectionUSB (type A) Connector , test clips
MaterialPolycarbonate
Dimensions75 mm x 33 mm x 15 mm
Height15 mm
Width33 mm
Length75 mm
Cable length1.8 m 2-strand wire terminating in 2 test clips
15.2 cm cable terminating in 1 USB type A connector
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.