Select Your Country

Go to global website

42306A-05M-05P-RVI50/78 Female cordset

Key Benefits at a Glance

  • Degree of protection IP67
  • Shield connected to connector
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of 42306A-05M-05P-RVI50/78

Female cordset single-ended M16 straight 6-pin, PVC cable 5-core, shielded
Connector 1
Connectionsocket
Construction typeM16
Stylestraight
Lockingscrew connection
Number of pins6
Connector 2
Connectioncable end
Operating voltageUB250 V
Operating currentIB5 A
Degree of protectionEN 60529
Ambient temperature
Plug connector-30 ... 95 °C (-22 ... 203 °F)
Cable, fixed installation-25 ... 80 °C (-13 ... 176 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Pollution degree1
Plug connector
Tightening torque0.8 Nm
Tool installationcross-hatched knurling
Mating cyclesmin. 500
Shieldingshield connected to connector
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter5.6 mm
Bending radius≥ 35 mm
Sheath colorblack (similar to RAL 9005)
Number of cores5
Core cross section0.38 mm2
Cores colorCore 1: green
Core 2: white
Core 3: yellow
Core 4: red
Core 5: black
Shieldtinned copper braiding, 80 % coverage
LengthL5 m
Cable codeLi Y 5 x 0,38
Mass349 g
Plug connector
BodyCuZn, nickel-plated
Contact surfaceAg
Cable
SheathingPVC
Core insulationPVC