Select Your Country

Go to global website

HiD2030 SMART Transmitter Power Supply

Key Benefits at a Glance

  • 2-channel isolated barrier
  • 24 V DC supply (bus powered)
  • 2-wire SMART transmitters or current sources
  • Usable as signal splitter (1 input and 2 outputs)
  • Dual output 4 mA ... 20 mA or 1 V ... 5 V
  • Line fault detection (LFD)
  • Up to SIL 2 (SC 3) acc. to IEC/EN 61508

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Technical data of HiD2030

Signal typeAnalog input
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltageUr19 ... 30 V DC bus powered via Termination Board
Rated currentIr37 mA at 24 V, 250 Ω load, 20 mA output (per channel)
Power dissipation800 mW at 24 V, 250 Ω load, 20 mA output (per channel)
Connection sidefield side
ConnectionSL2: 5a(+), 5b, 7a(-); 1a(+), 1b, 3b(-)
Input current4 ... 20 mA , current limit approx. 26 mA typ.
Input resistance< 40 Ω , for current source
Ripple10 mV eff
Voltagemin. 15.5 V at 20 mA
Communicationpass-through of HART signal to safe area
The current sink terminals 4, 7 and 5, 6 do not pass HART signal to safe area.
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Load0 ... 650 Ω
Output signal4 ... 20 mA or 1 ... 5 V (on 250 Ω, 0.1 % internal shunt)
Ripple10 mV eff on a load of 250 Ω
Response time70 ms , 10 ... 90 % step change
Signal levelno fault: 1 mA ... 23.5 mA input current
fault detection: < 0.2 mA or > 24 mA input current
ConnectionSL1: 6b
Output typeopen collector transistor (common to both channels)
fault bus signal, collective error message
Deviationat 20 °C (68 °F), 0/4 ... 20 mA
≤ 20 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage
Influence of ambient temperature≤ 2 µA/K
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
Input/Outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/Outputfunctional insulation, rated insulation voltage 50 V AC
Display elementsLEDs
Control elementsDIP switch
Factory setting4 ... 20 mA
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
EN 61326-3-2:2018
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2012
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Relative humidity5 ... 90 %, non-condensing up to 35 °C (95 °F)
Degree of protectionIP20
Mass140 g
Dimensions18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D)
Height114 mm
Width18 mm
Depth130 mm
Mountingon termination board
Codingpin 1 and 3 trimmed
For further information see system description.
EU-type examination certificateCSANe 21 ATEX 2149 X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
InputEx ia, Ex iaD
VoltageUo26 V
CurrentIo93 mA
PowerPo605 mW
Supply
Maximum safe voltageUm250 V AC (Attention! Um is no rated voltage.)
Galvanic isolation
Input/inputsafe electrical isolation acc. to EN 60079-11:2007, voltage peak value 60 V
Input/Outputsafe electrical isolation acc. to IEC 60079-11:2007, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC 60079-11:2007, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-11:2012
CSA approvalCoC 80072560 (cCSAus)
Control drawing116-0486
IECEx approval
IECEx certificateIECEx CSAE 21.0010X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.