Sensor-Actuator Splitters

With sensor-actuator splitters from Pepperl+Fuchs, you assemble two sensor signals on one M12 or M8 socket while simultaneously supplying both sensors with power. Additionally, we provide you with T- or Y-pieces for one-to-one distribution of power, signals, and bus communication. Both variants offer a cost-efficient and effective solution, allowing you to assemble, loop-through, and submit sensor signals, power, or communication with minimum cabling effort.
The product portfolio is characterized by its high versatility and wide variety: your choices include many combinations of M8 and M12 connectors in different housing designs. Fixed T- or Y-piece versions are available as well as flexible Y-connectors with cast-on cables of variable lengths. If needed, our competence center can manufacture all designs according to customer-specific demands, allowing greater adaptation to your individual application requirements.
The centered thru-hole enables easy and reliable mounting while the fully overmolded IP68 housing and high-quality vibration-resistant coupling ensure safe application of the sensor-actuator splitters inside your plant at all times.
- Japanese
- English
- German
Application Reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - High-Speed Code Reading in the Garment Logistics | en | PDF | 764 KB | |
Application Report - Simplified Wiring on Mobile Cranes | en | PDF | 305 KB |
Further Literature | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Connectivity | en | PDF | 1 MB |