Select Your Country

Go to global website

Engineered HMI Solutions

three examples for engineered HMI solutions including a mobile version and a Duplex monitor solution

Off-the-shelf products do not always meet the exact requirements for every application. VisuNet engineered HMI solutions are a simple way to get the exact HMI you need. Whether the requirement is for a remote monitor or an intrinsically safe panel PC, Pepperl+Fuchs can engineer a solution that fits your application and budget.

Our standards for quality, craftsmanship, and value, along with our hazardous location expertise, make Pepperl+Fuchs the right choice for your next industrial HMI. Talk to a Pepperl+Fuchs HMI design specialist to discuss your requirements and modifications.

With engineered HMI solutions, you will benefit from:

  • HMI design specialist will design a custom solution based on your requirements
  • Comprehensive after-sales support
  • Cost saving by customizing standard solutions
  • Proposal and quote in just a few business days

Discover the Possibilities Engineered HMI Solutions

The options for engineered HMI solutions are many and varied. We have selected a number of examples for you.

a dual monitor system of the VisuNet GXP series

Dual Monitor Solutions

Both the VisuNet GXP and the VisuNet FLX series offer dual monitor systems. This solution provides the user with two monitors in a top/bottom configuration. This setup enables simultaneous display and operation of DCS and MES systems, providing greater control and efficiency.

a duplex monitor setup with to monitors of the VisuNet FLX series

Duplex Monitor Solutions

In addition to vertical dual monitor configurations, the VisuNet series also supports horizontal duplex setups. As with the vertical configuration, they allow the integration of various peripherals, such as pharmaceutical-grade keyboards, integrated RFID readers, push buttons, and barcode scanners, providing a customized solution to meet specific operational requirements.

a purged HMI solution

Solutions with Purge and Pressurization System

For Division 1 area classifications, a purge and pressurization system is required for the HMI solution to maintain the appropriate degree of protection. The integrated 6000 purge system, in combination with the VisuNet FLX panel mount series, can help solve these tricky applications—even allowing touch screen usage in Division 1 areas. The addition of a purge system also gives flexibility to add additional, non-hazardous rated, components to the inside of the solution helping to satisfy the full requirements for the plant.

a mobile HMI solution

Mobile HMI Solutions

Some applications require HMI solutions that can be used on the move. This is where the VisuNet HMIs mobile systems offer an ideal solution. They can be deployed in batch production and move with the process, ensuring continuous monitoring and control. These mobile systems also support the integration of various peripherals, further increasing operational flexibility and efficiency.

a VisuNet FLX solution with a fully stainless steel enclosure and a flush-mount keyboard

GMP Compliant Solutions

Cleanrooms place special demands on HMI solutions. They must comply with GMP guidelines and be particularly easy to clean. The fully stainless-steel enclosure of the VisuNet FLX, including the flush-mounted keyboard, ensures optimum cleanroom compatibility for devices in these demanding environments.