Select Your Country

Go to global website

EPV-6100-MP-* 6100 series vent

Key Benefits at a Glance

  • Maximum flow rate of 14,000 l/min
  • Intrinsically safe when connected to 6100 control unit
Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • PT

Technical data of EPV-6100-MP-*

6100 series purge and pressurization enclosure protection vent
Series6100 Series
SystemEx pxb Purge
Hazardous environmentgas
Connection
PowerIntrinsically safe connection to the 6100 control unit
Signal2-wire intrinsically safe pressure switch
Connection2-wire
Protective gas supplyClean air or inert gas
Safe pressure0.625 mbar [0.25 in wc / 6.4 mm wc)
Enclosure pressure0 ... 50 mbar (0 ... 20.1 in wc / 0 ... 510.5 mm wc)
Flow rate for leakage compensationdepends on enclosure seal
based on completely sealed enclosure
Breaking pressureApprox. 10 mbar (4.0 in wc)
Approx. 25 mbar (10.0 in wc)
Approx. 30 mbar (12.1 in wc)
Approx. 40 mbar (16.1 in wc)
Approx. 50 mbar (20.1 in wc)
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 80 °C (-4 ... 176 °F)
Relative humidity5 ... 95 %, noncondensing
Vibration resistance1 g , 3 ... 150 Hz , all axes
Impact resistance30g, 11 ms, all axes
Material316L stainless steel (housing)
Installation-gravity dependent
-air outlet, screen side must be facing down
Mass17 kg (37 lb)
CertificateCML 19 ATEX 1425X
MarkingEx-Hexagon II2G Ex db eb ib [ib Gb][pxb Gb] IIC T4 Gb
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-1:2014
EN 60079-2:2014
EN 60079-7:2015
EN 60079-11:2012
IECEx approvalIECEx CML 19.0156X
Ex db eb ib [ib Gb][pxb Gb] IIC T4 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Supplemental Standards : EN 61010-1:2010
General Notes