Select Your Country

Go to global website

LB9009A Terminal Block

Key Benefits at a Glance

  • Spring terminal
  • For LB modules
  • 6-pole
  • Labeled 1 ... 6
  • Color green
  • For non-intrinsically safe or Ex ic applications

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of LB9009A

Number of pins6
Labeling1 ... 6
Rated voltageUr160 V
Rated currentIr8 A
Core cross section0.14 ... 1.5 mm2
Housinggreen
Massapprox. 5 g
Dimensions(W x H x D) 33.3 mm x 12.4 mm x 20.8 mm
Height12.4 mm
Width33.3 mm
Depth20.8 mm
Construction typespring terminal
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
American Bureau of ShippingT1450280/UN
General Notes