Select Your Country

Go to global website

IPC03-12.4 10pcs RFID Tag

Data carrier

Key Benefits at a Glance

  • Battery-free data carrier
  • 32 bit fixcode
  • 928 bits memory available
  • Flush mounting in metal
  • Degree of protection IP67

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPC03-12.4 10pcs

Operating frequency125 kHz
Transfer rate2 kBit/s
Chip TypeEM4450 Titan (EM Microelectronic)
EEPROM928 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years at 55 °C (131 °F)
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Material
HousingPBT
Encapsulation compoundPU
Installation
In metalyes
On metalyes
In airyes
Mass2 g
Dimensions
Height6 mm
Diameter12.1 mm
Diameter tolerance+ 0.2 mm
Construction typeCylindrical
NotePackaging unit, 10-piece