Select Your Country

Go to global website

IPC03-C1 10pcs RFID Tag

Data carrier

Key Benefits at a Glance

  • Battery-free data carrier
  • 32 bit fixcode
  • 928 bits memory available
  • Readable and writable from both sides
  • Degree of protection IP68
  • ISO credit card format

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPC03-C1 10pcs

Operating frequency125 kHz
Transfer rate2 kBit/s
Colorwhite
Chip TypeEM4450 Titan (EM Microelectronic)
EEPROM928 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years at 55 °C (131 °F)
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 50 °C (-13 ... 122 °F)
Storage temperature-25 ... 50 °C (-13 ... 122 °F)
Degree of protectionIP68
Material
HousingPVC
Installation
In airyes
Mass6 g
Dimensions
Height0.8 mm
Width54 mm
Length85.6 mm
Construction typeCard
NotePackaging unit, 10-piece