Select Your Country

Go to global website

IPC02-C1 10pcs RFID Transponder

Key Benefits at a Glance

  • Battery-free code carrier
  • 40 bit fix code
  • Readable from both sides
  • Degree of protection IP68
  • ISO credit card format

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPC02-C1 10pcs

Code carrier
Operating frequency125 kHz
Transfer rate2 kBit/s
Colorwhite
Chip TypeEM4102 Unique (EM Microelectronic)
Read cyclesunlimited
Data retention period> 10 years
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 50 °C (-13 ... 122 °F)
Storage temperature-25 ... 50 °C (-13 ... 122 °F)
Degree of protectionIP68
Material
HousingPVC
Installation
In airyes
Mass6 g
Dimensions
Height0.8 mm
Width54 mm
Length85.6 mm
Construction typeCard
NotePackaging unit, 10-piece