Select Your Country

Go to global website

ICDM-RX/PN-2ST/RJ45-DIN Serial GatewayDeviceMaster®

Serial gateway, PROFINET IO, 2 ports, for DIN rail mounting, with screw terminal

Key Benefits at a Glance

  • DIN-rail mounting and screw terminal connectors
  • PROFINET IO: connect serial and Ethernet TCP/IP devices to PROFINET IO controllers and TCP/IP applications
  • Web-based configuration
  • RS-232/422/485 software selectable interfaces
  • NEMA TS2 Certified

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of ICDM-RX/PN-2ST/RJ45-DIN

UL File NumberE185802
MTBF58.6 a
LED indicationsee manual
Rated operating voltageUe5 ... 30 V DC
Power consumption1.5 W
Nominal voltageUN24 V DC
Current consumption60 mA
Interface typeSoftware selectable interfaces: RS-232 , RS-422 , RS-485 (2 and 4-wire)
Physical 2 x Screw Terminal
ProtocolRaw serial
Supported baud rates300 bps to 230Kbps
Interface typeIndustrial Ethernet
Physical 1 x RJ45
ProtocolPROFINET IO
Additional protocolsARP, BOOTP, DHCP/RARP, HTTP, HTTPS, SSH, SSL/TLS, ICMP, RFC 1006 (ISO over TCP), SNMP (MIB-II), TCP/IP & UDP socket services, Telnet, and TFTP, and supports IP multicast data transmission
Transfer rate10/100 Mbps
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 , EN 610006-4:2007 , EN 610006-4/A1:2011
RoHSEN IEC 63000:2018
Degree of protectionNEMA TS2
Electrical safetyCSA C22.2 No. 60950 / UL60950
Emitted interferenceEN 61000-6-4, EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32.
Noise immunityEN 61000-6-2 , EN 55024
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP20
ConnectionPower Supply: screw terminals
Fieldbus: 1 x RJ45
Inputs/outputs: 2 x Screw Terminals
Material
HousingPolyamide, UL94V-0
Mass130.4g
Dimensions
Height99 mm
Width22.6 mm
Length111 mm
Construction typeCabinet module
MountingDIN mounting rail