Select Your Country

Go to global website

PortVision DX SoftwarePortVision DX

Discovery and management software

Key Benefits at a Glance

  • Configuring network information
  • Saving and loading device configuration files
  • Access to serial diagnostic applications
  • Support during device discovery
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of PortVision DX

DescriptionSoftware for Ethernet devices
Hardware requirementsPC with 1 GHz processor and at least 512 MByte RAM
Operating systemMicrosoft Windows XP
Microsoft Windows 7
Microsoft Windows 8 (32 and 64 Bit)
Microsoft Windows 10 (32 and 64 Bit)