Select Your Country
NMB2-F76M-E2-C-FE-150MM-V1 Inductive Sensor
Key Benefits at a Glance
- 3-wire DC
- Sensing range 2 mm
- Stainless steel sensing face
- Ferrous targets
- 150 mm male cordset with POC jacket
- Weld field immune
- Weld slag resistant coating
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NMB2-F76M-E2-C-FE-150MM-V1
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 2 mm |
| Installation | flush Note: Sensor can be recessed 0.5 mm in steel with no effect on the sensing field. | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Actuating element | Ferrous targets | |
| Reduction factor rAl | 0 | |
| Reduction factor rCu | 0 | |
| Reduction factor r304 | 0.6 - 0.8 | |
| Reduction factor rBrass | 0 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 80 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | ≤ 200 mA |
| Current consumption | ≤ 22 mA | |
| Off-state current | Ir | ≤ 10 µA |
| No-load supply current | I0 | ≤ 15 mA |
| MTTFd | 828 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | Dual LED green: power yellow: Output |
| Standard conformity | |||||
| |||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -10 ... 70 °C (14 ... 158 °F) | |
| Shock resistance | 30 g 11 ms 3 planes |
| Connection type | fixed cable with plug | |||||||||||||||||||
| Housing material | Xylan coated - Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||
| Sensing face | Xylan coated - Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||
| Connector | ||||||||||||||||||||
| ||||||||||||||||||||
| Cable | ||||||||||||||||||||
| ||||||||||||||||||||
| Dimensions | ||||||||||||||||||||
| ||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




