Select Your Country

Go to global website

CFP.GI.SP LED Push Button Module (Ex i)

LED push button module, cover-mounted, type of protection Ex i

Key Benefits at a Glance

  • 10 ... 28 V AC/DC
  • Component for appropriately certified Ex e enclosures
  • Mounting on enclosure cover
  • Ex de and Ex ia certified
  • Polyamide

Show more

Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.GI.SP

Operating voltage28 V max. AC/DC
Power consumption1 W max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
FunctionLED module
Rated operating voltage10 ... 28 V AC/DC , Ex ia
Degree of protectionIP20
Material
HousingPolyamide (PA)
Mass71 g
Dimensions
External dimension (A)54 mm
External dimension (B)37 mm
External dimension (C)63 mm
Total length (L)88 mm
Mountingcover-mounted via actuator head
Service temperature-40 ... 90 °C (-40 ... 194 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 G
Ex de IIC Gb
[exsign] II 1 G
Ex ia IIC Ga
Equipment
VoltageUi28 V
CurrentIi93 mA
PowerPi0.651 W
Internal capacitanceCi0 µF
Internal inductanceLi0 mH
IECEx approvalIECEx CML 16.0114U
Degree of protectionEN 60529
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeSR.CS*