Select Your Country

Go to global website

F* CP Control Panel (Ex d)

Control unit in aluminum housing type F* with type of protection Ex d IIB

Key Benefits at a Glance

  • Aluminum alloy
  • Ex d certified
  • Installation in Zone 1 and Zone 2
  • Gas group IIB+H2
  • Gas group IIB
  • Integration of electrical components and operating elements as per customer specification
  • Customizable configuration as per specification
  • Various enclosure size and design variants
  • Thermo-resistant tempered glass window
  • Degree of protection IP66

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of F* CP

Operating voltageapplication-specific
Operating currentapplication-specific
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coverdetachable , optional hinges
Cover fixingstainless steel socket cap head screws
Screwssee data table
Cover sealchloroprene
Flamepath greaseFluid film grade AR
Degree of protectionIP66
Cable entrysee data table
Material
Enclosurealuminum alloy
Glassthermo-resistant tempered glass
Finishepoxy coated RAL 7032
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
values might differ slightly due to casting and manufacturing tolerances
Mountingsee data table
GroundingM6 external grounding points
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
depending on integrated components
EU-type examination certificatesee data table
Markingsee data table
Maximum power dissipationsee data table
maximum power dissipation at T4/+40 °C
enclosure without window
IECEx approvalsee data table
Degree of protectionEN60529
CE marking0102
Order informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.