Select Your Country

Go to global website

9416-10M-12P-AVM Connection Cable With Socket

Connection cable with socket, M23, 12-pin, PVC cable, 8-core

Key Benefits at a Glance

  • Shielded twisted pair
  • Immunity to vibration, with mechanical latching
  • Shield attached to connector housing
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of 9416-10M-12P-AVM

Connector 1
Connectionsocket
Construction typeM23
Stylestraight
Lockingscrew connection
Number of pins12
CodingN-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 30 V DC
Test voltage1200 V
Operating currentIBmax. 3 A
Volume resistance< 5 mΩ
Insulation resistancemin. 100 MΩ
Ambient temperature
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Plug connector
Loosening protectionintegrated
Tool installationstraight knurling
Mating cyclesmin. 50
Shieldingshield connected to connector
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter7.1 mm
Bending radiusCable, movable installation: ≥ 107 mm,
Cable, fixed installation: ≥ 43 mm
Sheath colorgrey (similar to RAL 7032)
Number of cores12
Core cross section0.14 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: green
Core 4: yellow
Core 5: grey
Core 6: pink
Core 7: not connected
Core 8: red
Core 9: black
Core 10: not connected
Core 11: not connected
Core 12: not connected
Core construction6 x 2 x 0.14 mm2
twisted pairs , overall shield
Shieldtinned copper braiding, 85 % coverage
LengthL10 m
Cable codeLi Y CY 6 x 2 x 0,14
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
SealNBR
Contact surfacegold plated (Au)
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC
Flammabilityflame retardant