Select Your Country

Go to global website

VAZ-ZPA-ANALYZER Adapter

Diagnostic adapter for G20 ZPA motor control module

Key Benefits at a Glance

  • Diagnosis of the G20 ZPA conveyor line
  • USB 2.0 interface
  • Allows firmware update of the G20 ZPA motor control modules
  • Power supplied via USB
  • Function indicator for power supply

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-ZPA-ANALYZER

LED PWRSupply voltage Ue; green LED
Rated operating voltageUe5 VDC (via USB)
Rated operating currentIe≤ 90 mA
Input voltage≤ 30 V DC
Number/Type1 Input: PNP, galvanically isolated, potential-free (XIN)
Input current≤ 8 mA (limited internally)
Number/Type1 Electronic output, PNP, overload and short-circuit proof (XOUT)
Supplyfrom Uin
Current10 mA
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionEN 60529:2000
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61326-1:2013 (industrial locations)
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 80 °C (-13 ... 176 °F)
Relative humidity85 % non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree2
Degree of protectionIP65 according to EN 60529
ConnectionUSB: USB 2.0 Type A connector X: M12 round plug connector in accordance with EN 61076-1-101, 4-pin, connector contacts, screw lock, A-coded
Female connector: M12, 4-pin, bushing contacts, screw lock, A-coded
Mass110 g
Cable length2 m