Select Your Country

Go to global website

DS* Control and Interface Cabinets Ex tD, Stainless Steel

Key Benefits at a Glance

  • Stainless Steel enclosure
  • Various enclosure size and design variants
  • Installation in Zone 21 and Zone 22
  • Ex tD certified
  • Degree of protection IP65 / IP66
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Wide range of labels and accessories available
  • Integration of electrical components and operating elements in Ex tD enclosures as per customer specification
  • Product available for Australia and New Zealand only

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of DS*

Operating voltage690 V max.
Operating currentapplication-specific
Terminal capacityapplication-specific
Functionmultiple functions as per specification
Enclosure rangeDS
Enclosure coverfully detachable
Cover fixingstainless steel hexagonal head screws
ScrewsM6
Numbersee data table
Tightening torque3 Nm
Material of screwsstainless steel
Yield stressmin. 450 N/mm2
Cover sealchloroprene
Degree of protectionIP65/66
Cable entrysee data table
cable glands as per specification
Gland plate on face(s)as per specification
Defined entry areaA, B, C & D
Terminal assembly
Number of railssee data table
Number of terminals per railsee data table
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Gland plate3 mm AISI 316L, (1.4404) stainless steel
Finishelectropolished or powder coated
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
Mountingsee data table
GroundingM6 internal/external brass grounding bolt
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
depending on integrated components
Max dissipation / ambient temperature / T classsee data table
IECEx approvalIECEx SIM 09.0001X
IECEx markingEx tD A21
T80 °C @ Ta +55 °C
Degree of protectionEN 60529
CE marking0102
Ordering informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.