Select Your Country

Go to global website

WCS3B-LS610-OM WCS Read Head

WCS read head with protective housing and PROFINET interface

Key Benefits at a Glance

  • PROFINET interface
  • Non-contact, absolute position encoder
  • Automatic detection of dirt accumulation
  • Output of position and speed
  • For outdoor use

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: United Kingdom – UKCA
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3B-LS610-OM

Passage speedv≤ 12.5 m/s
Measuring lengthmax. 314.5 m
Free tolerances to code railhorizontal: 28 mm ( ± 14 mm )
vertical: 25.5 mm ( +11.5 mm/-14 mm )
Resolution± 0.4 mm (1,250 positions/m)
MTTFd172 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED greenPROFINET link
To: PROFINET connection OK
LED yellowPROFINET RX/TX
Flashing: data transfer
LED redPROFINET communication
To: communication error
LED red/greenStatus indication
Green: code rail detected, normal function
Red: system error
Flashing red: no code rail detected
Operating voltageUB10 ... 30 V DC
Power consumptionP06 W
Interface type100 BASE-TX
Data output codebinary code
ProtocolPROFINET IO Real-Time (RT) Conformance class B
Transfer rate    100 MBit/s      
Photobiological safetyexempt group according to EN 62471:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
CSA approvalcCSAus Certified, General Purpose
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection type8-pin, M12 x 1 connector socket, Y-coded
Degree of protectionIP67 / IP69
Material
HousingPET , PC (Polycarbonate)
Mass1000 g
NoteThe reader must not be operated without the protective housing!