Select Your Country

Go to global website

M20-V1-G-S-.3M Panel Plug

Panel plug

Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of M20-V1-G-S-.3M

Number of pins4
Construction typestraight
Connection 1Male connector
Threading 1M12
Connection 2cable end
Threading 2M20
Operating voltageUBmax. 300 V AC/DC
Operating currentIBmax. 4 A
UL approvalcULus Listed, General Purpose
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Degree of protectionIP67
ConnectionSingle strand leads
Materialanodized aluminum
ContactsGold plated copper alloy
Sleeve connectorPolyamide (PA)
SealNBR
Cable
Cores4 x 0.34 mm2 , 22 AWG
LengthL0.3 m
NoteM20 x 1.5 installation