Select Your Country

Go to global website

NMB10-18GH50-E2 Inductive Sensor

Key Benefits at a Glance

  • 10 mm flush
  • Active surface metal
  • One-piece housing with stainless steel (V4A; 1.4435)
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB10-18GH50-E2

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn10 mm
Installationflush in mild steel
Output polarityDC
Assured operating distancesa0 ... 8.1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.25
Reduction factor r304 0.5 (0.9 of material thickness 2 mm)
Reduction factor rSt37 1
Output type3-wire
Installation conditions
A0 mm
B16 mm
C30 mm
F60 mm
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 300 Hz
HysteresisH3 ... 15 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr≤ 0.1 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 40 ms
Switching state indicatorLED, yellow
Operating pressure statically60 bar (870.2 psi) max.
MTTFd655 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typecable TPE-S , 2 m   3 x 0.34 mm2
Housing materialStainless steel 1.4435 / AISI 316L
Sensing faceStainless steel 1.4435 / AISI 316L
Degree of protectionIP68 / IP69K
Mass112 g
Dimensions
Length70 mm
Diameter18 mm
Assembly dimensionsx: 18 mm
y: ≥ 4 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.