Select Your Country

Go to global website

WCS3-ID70-L1 ID Pad

ID pad, polyester laminate

Key Benefits at a Glance

  • Flexible installation by means of mounting bracket system
  • High chemical resistance
  • Low weight
  • Code rail cutout for identification and fine positioning
  • Extensive number range 1 ... 1260

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3-ID70-L1

ID-PAD-NumberID PAD number = INT ( ( read position - 30 ) / 312 ) + 1
Number interval1 ... 1260
LengthTypical length 249.6 mm
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Material thickness0.7 mm
Materialpolyester laminate
Massapprox. 10 g
Order informationplace your order with the desired ID-PAD number, please