Select Your Country

Go to global website

WCS3-ID70-M1 ID Pad

ID pad, stainless steel

Key Benefits at a Glance

  • Flexible installation by means of mounting bracket system
  • High mechanical stability
  • High temperature resistance
  • Code rail cutout for identification and fine positioning
  • Extensive number range 1 ... 1260

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3-ID70-M1

ID-PAD-NumberID PAD number = INT ( ( read position - 30 ) / 312 ) + 1
Number interval1 ... 1260
LengthTypical length 249.6 mm
Operating temperature-40 ... 450 °C (-40 ... 842 °F)
Material thickness0.5 mm
Materialstainless steel 1.4310 / AISI 301
Massapprox. 60 g
Order informationplace your order with the desired ID-PAD number, please