Select Your Country

Go to global website

NJ4-N-H31 Inductive Sensor

Key Benefits at a Glance

  • Temperature range
    0 ... 200 °C (0 ... 392 °F)
  • 4 mm flush

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ4-N-H31

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn4 mm
Installationflush
Assured operating distancesa0 ... 3.04 mm
Reduction factor rAl 0.15
Reduction factor rCu 0.05
Reduction factor r304 0.55
Output type2-wire
Nominal voltageUo8 V
Switching frequencyf1000 Hz
HysteresisH≤ 20 % at 200°C
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
UL approval
Ordinary LocationE87056
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 200 °C (32 ... 392 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePPS
Housing length LL1 = 40 / 50 / 60 / 80 / 100 [mm]
Degree of protectionIP65
Cable
Wire end ferrulesyes
Cable diameter6.2 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorblack
Number of cores4
Core cross section0.5 mm2
LengthL10 m
Dimensions
Diameter28 mm
Cable lengthL2 = 0,5 / 0,75 / 1 / 2 / 3 / 4 / 6 / 8 / 10 [m]
Noteamplifier -25°C...70°C
PTFE cable between amplifier and oscillator

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.