Select Your Country

Go to global website

GLV18-8-600-IR/25/102/115 Diffuse Mode Sensor

Diffuse mode sensor, M18 threaded housing design, plastic housing, front optical face, 600 mm sensing range, red light, light on, DC version, NPN output, fixed cable

Key Benefits at a Glance

  • Efficient Line in a short M18 plastic housing for standard applications
  • Very high detection range
  • 4 LEDs indicator for 360° visibility
  • Optimized potentiometer design for a clear control button layout in the application
  • Version with front optical face
  • DC voltage version

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of GLV18-8-600-IR/25/102/115

Detection range50 ... 600 mm adjustable
Detection range max.0 ... 600 mm
Reference target100 mm x 100 mm Kodak white
Light sourceLED
Light typemodulated infrared light , 850 nm
Diameter of the light spotapprox. 60 mm at 600 mm
Opening angleapprox. 6 °
Optical facefrontal
Ambient light limit30000 Lux
HysteresisH< 15 %
MTTFd920 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on
Function indicatorLED yellow: lights when object is detected ; flashes when falling short of the operating reserve
Control elementssensitivity adjustment
Operating voltageUB10 ... 30 V DC
No-load supply currentI0< 20 mA
Switching typelight-on
Signal output1 NPN, short-circuit protected open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
Protection classII, Rated insulation voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC
Optical facePMMA
CablePVC
Massapprox. 75 g
Dimensions
Length39.8 mm
Diameter18 mm
Thread sizeM18